Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
Nylon Rope Pulleys - Pulley
Bill of material
57/90
ORDERNO
Article-number
57/90
WDAB
Wheel-Ø A x width B
90x18 mm
LC
Load capacity
130.0 kg
GD
Groove depth
10.0 mm
GW
Groove width
5.00 mm
HW
Hub width
21.0 mm
FL
Fixing lenght
21.0 mm
WB
Wheel bearing
Nylon plain bearing
BD
Bore diameter
10.0 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices